Publish your products
CONNECT AIR REC BTH 170X75 WHITE
CONNECT AIR REC BTH 170X75 WHITE
CONNECT AIR REC BTH 170X75 WHITE

    CONNECT AIR REC BTH 170X75 WHITE

    CONNECT AIR REC BTH 170X75 WHITE
    Specification
    • CONNECT AIR REC BTH 170X75 WHITE
    Technical specification
    • Unique ref.E1064
    • Product familyCONNECT AIR
    • Product groupBath Tub
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)450
    • Width (mm)750
    • Depth (mm)1700
    Links
    Related
    • Material mainAcrylic
    • Weight Net (Kg)19
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit