Publish your products
CONNECT AIR ARC H/R BSN 40X35 White BXD
CONNECT AIR ARC H/R BSN 40X35 White BXD
CONNECT AIR ARC H/R BSN 40X35 White BXD

    CONNECT AIR ARC H/R BSN 40X35 White BXD

    CONNECT AIR ARC H/R BSN 40X35 White BXD
    Specification
    • CONNECT AIR ARC H/R BSN 40X35 White BXD
    Technical specification
    • Unique ref.E1384
    • Product familyCONNECT AIR
    • Product groupHANDRINSE BASIN
    • TypeObject (single object)
    • Date of publishing2018-08-03
    • Edition number1
    • Height (mm)200
    • Width (mm)350
    • Depth (mm)400
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)8
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit