Publish your products
La Dolce Vita® wallhung bowl, Aquablade, hidden fixation, incl. Easyfix+ WW966066, white
La Dolce Vita® wallhung bowl, Aquablade, hidden fixation, incl. Easyfix+ WW966066, white

    La Dolce Vita® wallhung bowl, Aquablade, hidden fixation, incl. Easyfix+ WW966066, white

    La Dolce Vita® wallhung bowl, Aquablade, hidden fixation, incl. Easyfix+ WW966066, white
    Specification
    • La Dolce Vita® wallhung bowl, Aquablade, hidden fixation, incl. Easyfix+ WW966066, white, carton box, EU pallet
    Technical specification
    • Unique ref.E2634
    • Product familyLa Dolce Vita
    • Product groupWASHBASIN
    • TypeObject (single object)
    • Date of publishing2024-03-28
    • Edition number1
    • Height (mm)340
    • Width (mm)355
    • Depth (mm)540
    Related
    • Material mainVitreous china
    • Designed inItaly
    • Weight Net (Kg)26.5
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit