Publish your products
DEA/VARA F/S BTH 180X80 WHITE TRAPZIO
DEA/VARA F/S BTH 180X80 WHITE TRAPZIO
DEA/VARA F/S BTH 180X80 WHITE TRAPZIO

    DEA/VARA F/S BTH 180X80 WHITE TRAPZIO

    4.4 out of 5 stars4.4(14 reviews)

    DEA / VARA S / S BTH 180 X 80 WHITE TRAPZIO

    Specification
    • DEA / VARA S / S BTH 180 X 80 WHITE TRAPZIO

    Technical specification
    • Unique ref.E3067
    • Product familySanitary
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)621
    • Width (mm)790
    • Depth (mm)1800
    Related
    • Material mainAcrylic
    • Weight Net (Kg)56
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    France
    Germany
    Italy
    Spain
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit