Publish your products
CONNECT CC PAN VO WHITEIP
CONNECT CC PAN VO WHITEIP

    CONNECT CC PAN VO WHITEIP

    CONNECT CC PAN VO White IP
    Specification
    • CONNECT CC PAN VO WHITEIP
    Technical specification
    • Unique ref.E7119
    • Product familyCONNECT
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)780
    • Width (mm)365
    • Depth (mm)665
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)27.36
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit