Publish your products
UNIVERSAL CNR PNL 140 WHITE
UNIVERSAL CNR PNL 140 WHITE
UNIVERSAL CNR PNL 140 WHITE

    UNIVERSAL CNR PNL 140 WHITE

    UNIVERSAL CNR PNL 140 WHITE
    Specification
    • UNIVERSAL CNR PNL 140 WHITE
    Technical specification
    • Unique ref.K8191
    • Product familyHOTLINE
    • Product groupBath Tub
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)590
    • Width (mm)1980
    • Depth (mm)480
    Links
    Related
    • Material mainAcrylic
    • Weight Net (Kg)6
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit