Publish your products
EXTRA 100CM WASHBASIN WITHOUT TAP HOLES
EXTRA 100CM WASHBASIN WITHOUT TAP HOLES

    EXTRA 100CM WASHBASIN WITHOUT TAP HOLES

    Extra Basin 100cm, No Tap Holes, Slotted Overflow, Grinded, Glossy White
    Specification
    • Extra Basin 100cm without Tap Holes, with Slotted Overflow, Grinded, in Glossy White finish
    Technical specification
    • Unique ref.T3908
    • Product familyExtra
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2021-05-10
    • Edition number1
    • Height (mm)148
    • Width (mm)1000
    • Depth (mm)450
    Related
    • Material mainFireclay
    • Weight Net (Kg)23.3
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • CSI MasterFormat 2014 Code33 47 26.16
    • CSI MasterFormat 2014 TitleRetention Basins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit