Publish your products
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM
I.LIFE B VANITY UNIT 2 DRAWERS 80CM

    I.LIFE B VANITY UNIT 2 DRAWERS 80CM

    I.life B vanity unit 2 drawers 80cm
    Specification
    • Vanity unit 2 drawers 80cm
    Technical specification
    • Unique ref.T5272
    • Product familyI.life B
    • Product groupBathroom Furniture
    • TypeObject (single object)
    • Date of publishing2022-09-20
    • Edition number1
    • Height (mm)640.01
    • Width (mm)800
    • Depth (mm)525
    Related
    • Material mainWood
    • Weight Net (Kg)34.6
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit