This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

STUDOR® Maxi-Filtra™

Unique ref.: aa-maxi-filtra
Brand: IPS Corporation
Product family: General Pipework and Ductwork Products
Product group: Studor®
Date of publishing: 2016-03-14
Edition number: 1
Type: Object (single object)
Download (2)
The STUDOR® MAXI-FILTRA™ operates as a two way vent, which filters air in both directions. Its replaceable active carbon filter is designed to eliminate bad odors produced by the plumbing drainage sysem.
The MAXI-FILTRA is for outdoor use only, particularly for use with septic systems, but can also be installed on existing open vent pipes and in systems in which air admittance valves (AAVs) are installed.
Can be installed vertically or horizontally
Outdoor use only
Contains replaceable carbon filter that can last up to two years
Fits 3" or 4" pipe
UV Rated


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Pipes
Uniclass 1.4 Code: L7313
Uniclass 1.4 Description: Sanitary above ground pipes and fittings
Uniclass 2.0 Code: SS-35-65-70-75
Uniclass 2.0 Description: Sanitary Accessory Systems
Uniclass 2015 Code: Ss_40_15_75_75
Uniclass 2015 Description: Sanitary accessory systems
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-31 00 00
OmniClass Title: Plumbing Specific Products and Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject®