This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

STUDOR® Recess Box

Unique ref.: aa-recess-box
Brand: IPS Corporation
Product family: General Pipework and Ductwork Products
Product group: Studor®
Date of publishing: 2016-03-14
Edition number: 1
Type: Object (single object)
Download (4)
The STUDOR® Multi-Purpose Recess Box can be used with any MINI-VENT®, TEC-VENT™, or REDI-VENT™ which is located in drywall.
One piece box and mounting ?ange design needs no additional framing or support when installed to the stud bay
Optional mounting by use of the Water-Tite Stabilizer Bar allows the box to be positioned anywhere in the stud bay
Contains integral test cap with rubber gasket for leak testing and protection during the construction phase
Access Box connects to 1½" or 2" ABS or PVC vent pipe
Includes a one-piece snap-on grille
Recess box carries UPC and ICC listings


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Pipes
Uniclass 1.4 Code: L7313
Uniclass 1.4 Description: Sanitary above ground pipes and fittings
Uniclass 2.0 Code: SS-35-65-70-75
Uniclass 2.0 Description: Sanitary Accessory Systems
Uniclass 2015 Code: Ss_40_15_75_75
Uniclass 2015 Description: Sanitary accessory systems
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-31 00 00
OmniClass Title: Plumbing Specific Products and Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject®