We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ETICSBOX

Unique ref.: eticsbox
Brand: ISOBOX Isolation
Product family: Facade
Product group: ETICS
Width (mm): 1200
Height (mm): 600
Date of publishing: 2018-10-12
Edition number: 1
Type: Object (single object)
Download (4)
ISOBOX ETICSBOX is an EPS foam board for external walls insulation from the latest generation :
- Highest thermal performance
- Innovative design.
- Best dimensional stability
- Protected from IR radiation

Mainly manufactured from grey, EPS ETICSBOX features a thin white EPS facing giving full protection from IR radiation.

No more tarpaulin is required on site!

Fully certified, ETICSBOX enhance thermal performance due to its very low lambda.


Material main: Insulation
Material secondary: Polystyrene (EPS)
Designed in: France
Manufactured in: France

BIMobject Category: Building Materials - Insulation
IFC classification: Building Element
UNSPSC name: Thermal insulation
UNSPSC code: 301415
Uniclass 1.4 Code: L5172
Uniclass 1.4 Description: External thermal insulation systems
Uniclass 2.0 Code: PR-45-64-26
Uniclass 2.0 Description: Expanded Polystyrene (Eps) Boards
Uniclass 2015 Code: Pr_25_71_63_26
Uniclass 2015 Description: Expanded polystyrene (EPS) boards
NBS Reference Code: 45-64-26
NBS Reference Description: Expanded Polystyrene (Eps) Boards
CSI MasterFormat 2014 Code: 07 24 00
CSI MasterFormat 2014 Title: Exterior Insulation and Finish Systems
OmniClass Number: 23-13 25 19 11 11 11
OmniClass Title: Expanded Polystyrene Slab and Board Thermal Insulation
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index Euroclass E
Material EPS ; PSE ; Polystyrene
Thermal Resistance 1.85 — 8.00 m²K/W
Thickness 60 mm — 250 mm

All BIM objects are real products from real manufacturers confirmed and approved