Publish your products
Terrace system
Isodrän

Terrace system

WARM AND DRY CONCRETE FLOOR WITHOUT WATER Roof terraces are becoming increasingly common in our cities which is putting high demands on design and execution so that no problems arise. Using the ISODRÄN BOARD will solve thermal insulation and drainage issues with a single product.
Specification
  • The ISODRÄN BOARD brings concrete slab a number of advantages: - Quick drying up of water. - Low risk of root ingress - High constant temperature that provides low humidity and little movement in the soffit. - No condensation under the water proofing - Large drainage capacity. The ISODRÄN board is available in six different pressure strength classes which makes it possible to use most types of surfaces such as plantations, once and roads, etc.. The building height can usually also be customized thanks to the board’s two different thicknesses. 65 and 100 mm. In addition, the board’s light weight reduces the load on the slab compared to gravel for drainage.
Technical specification
  • Unique ref.terracesystem
  • Product familyInsulation
  • Product groupPorous Insulation
  • TypeObject (single object)
  • Date of publishing2017-04-07
  • Edition number1
Related
  • Material mainFirm Foam
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationBuilding Element
  • ETIM CodeEC010879
  • ETIM NameInsulation blanket/-plate
  • Uniclass 2015 CodePr_25_57_06_50
  • Uniclass 2015 DescriptionMineral fibre slab insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11
  • OmniClass TitleSlab and Board Thermal Insulation
  • CSI UniFormat II CodeA1020
  • CSI UniFormat II TitleSpecial Foundations

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit