Publish your products
Eames Reproduction 2.0
JasonL

Eames Reproduction 2.0

Hi Eames Reproduction 2.0 Boardroom Office Chair - Medium Back - a premium, comfortable, and durable seating option perfect for home and office use. My modern design complements any decor, featuring plush PU upholstery and available in different seat and base colors. I include solid aluminum armrests for added support, adjustable height, tilt, and lock functions for optimal positioning, and smooth-gliding 50mm nylon casters. I am built to last with SGS and BIFMA certified for gas lift, class 3 gas lift, and stable R330mm polished aluminum legs, making me an excellent choice for those seeking comfort and longevity in your seating solution.

Specification
  • Assembly required: Yes

    Warranty (years): 3

    Seat material: PU upholstery

    Leg/frame finish: Alloy polished

    Seat tilt adjustable: Yes

    Tension adjustable: Yes

    Mechanism: Simple tilt & lockable

    Lumbar support: Yes

Technical specification
  • Unique ref.Eames-Reproduction-2-0
  • Product familyOffice Chairs
  • Product groupEames Office & Boardroom Chair
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
  • Height (mm)980
  • Width (mm)580
  • Depth (mm)600
Related
  • Material mainPolyurethane
  • Material secondaryAluminum
  • Weight Net (Kg)12.1
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit