Publish your products
3733 Three-Way ScreenArray® Cinema Loudspeakers

3733 Three-Way ScreenArray® Cinema Loudspeakers

Three-Way ScreenArray® Cinema Loudspeakers
For critical sound reproduction in cinemas utilizing a solid screen. The 3733 uses the 4739 LF for increased low frequency output. The M/HF utilizes Dual Dissimilar Arraying technology to shape the coverage pattern for the optimal use. In addition the horn design improves the frequency response and lowers distortion at higher output. The 2415-XP high frequency drivers represent JBL’s latest HF compression driver, designed to achieve higher output with lower harmonic distortion.

Specification
  • Features

    • Three-way ScreenArray design for optimal performance for solid screen cinema.
    • 3733 is available only in bi-amp configuration
    • Design utilizes Dual Dissimilar Arraying technology to improve high frequency coverage and to shape the pattern for raked seating room design
    • The 2415-XP is JBL's next generation high-frequency compression driver
    • Advance waveguide design for improved frequency response and higher output with lower distortion
    • Used in conjunction with CRF2 reflector horns, which are used to reflect high frequency content off a solid screen
    • CRF2 includes the same HF driver as 3733 to maintain tonal quality
Technical specification
  • Unique ref.3733-Three-Way-ScreenArray-Cinema-Loudspeakers
  • Product familyCinema Sound
  • Product groupLarge Format
  • TypeObject (single object)
  • Date of publishing2020-10-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit