Publish your products
AC28-WRC/WRX - Compact 2-way Loudspeaker with 2 x 8” LF

AC28-WRC/WRX - Compact 2-way Loudspeaker with 2 x 8” LF

Compact 2-way Loudspeaker with 2 x 8” LF

High output, 2-way loudspeaker systems combining flexibility with high fidelity.

Features

  • 1” Exit Compression Driver with PT™ Waveguide
  • 205 mm (8 in) LF transducer
  • Compact enclosure
  • 750W Program
  • Dual Neutrik NL4 connectors plus screw terminal
  • Attachment points for optional U-bracket, third part OmniMount® type bracket and stand mount accessory
Specification
  • Frequency Response (-10dB): 53 Hz - 20 kHz
    Frequency Response (±3 dB): 65 Hz – 20 kHz
    System Power Rating: 700 W (AES rated)
    375 W / 750 W / 1500 W (Continuous/Program/Peak) (IEC rated)
    Impedance: 8 ohms
    Coverage Pattern: /26: 120° x 60°/95: 90° x 50°
    Dimensions (H x W x D): 679.5 x 237.5 x 254.0 mm (26.8 x 9.4 x 10.0 in)
    Net Weight (each): 18.6 kg (40.9 lb)
    Crossover Modes: Passive
    Maximum SPL (1m): 120 dB
    System Sensitivity (1w @ 1m): 94 dB SPL
    LF Driver: 2 x JBL 228J, 205 mm (8 in) SFG™ driver with 64 mm (2.5 in) edge wound voice coil
    Nominal LF Driver Impedance: 8 Ohms
    HF Driver: 1 x 2408H-1 25 mm (1 in) exit compression driver, 38 mm (1.5 in) voice coil
    Enclosure: 12 mm and 15 mm exterior grade multi-ply hardwood plywood
    Suspension Attachment: 6 x M8 points; 1 top, 3 bottom, 2 rear. 4 x M8 rear for MultiMount® MM-120-BT.
    Environmental: Mil-Std 810; IPx3 per IEC529. For higher environmental ratings, use WRC or WRX.

Technical specification
  • Unique ref.AC28-WRC-WRX-Compact-2-way-Loudspeaker-with-2-x-8-LF
  • Product familyInstalled Sound
  • Product groupPoint Source Speakers
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit