Publish your products
AM7200/64 /95 - High Power Mid-High Frequency
AM7200/64 /95 - High Power Mid-High Frequency

    AM7200/64 /95 - High Power Mid-High Frequency

    High Power Mid-High Frequency - AM7200/64 /95

    AM7200 speakers are high power mid-high frequency loudspeaker system comprised of one 200 mm (8 in) CMCD Cone Midrange Compression Driver and one 38 mm (1.5 in) exit/75 mm (3 in) voice-coil HF compression driver. The multi-band PT Progressive Transition mid-high frequency waveguide provides well-controlled coverage and is rotatable for cabinet positioning in either horizontal or vertical orientation. High-slope crossovers minimize band overlap and well-controlled off-axis response enhances arrayability. The cabinet is fitted with M10 threaded suspension points. Preengineered array bracketry is available. AM7200 is part of JBL’s AE Application Engineered Series, a versatile family of loudspeakers for a wide variety of fixed installation applications.

    FEATURES

    • CMCD™ Cone Midrange Compression Driver provides low midrange distortion, increased sensitivity, extended bandwidth and improved phase coherency.
    • 2432H High-Frequency Compression Driver
    • PT™ Progressive Transition Waveguide for excellent pattern control with low distortion.
    • Bi-Amp/Passive Switchable.

    APPLICATIONS

    • Performing arts facilities
    • Theatrical sound design
    • Auditoriums
    • Houses of worship
    • Live clubs
    • Dance-clubs/discotheques
    • Sports facilities
    • Themed entertainment venues
    • Voice-only PA (without LF or subwoofer reinforcement)
    • Delay fill applications (without LF or subwoofer reinforcement)


    Technical specification
    • Unique ref.AM7200-64-95-High-Power-Mid-High-Frequency
    • Product familyVintage
    • Product groupInstalled Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit