Publish your products
CBT 100LA-LS - Line Array Column Loudspeaker with EN54:24 Certification
CBT 100LA-LS - Line Array Column Loudspeaker with EN54:24 Certification
CBT 100LA-LS - Line Array Column Loudspeaker with EN54:24 Certification

    CBT 100LA-LS - Line Array Column Loudspeaker with EN54:24 Certification

    Line Array Column Loudspeaker with with Sixteen 50 mm (2 in) Drivers and EN54:24 Certification
    The CBT 100LA-LS, with Constant Beamwidth Technology™, represents a breakthrough in pattern control consistency, utilizing complex analog delay beam-forming and amplitude tapering to accomplish superior, consistent vertical coverage without the narrow vertical beaming and out-of-coverage lobing that are typical of straight form-factor column speakers.

    Features

    • Patent-pending Constant Beamwidth Technology™ provides constant directivity up to the highest frequencies and reduces out-of-coverage lobing.
    • EN54-24 Compliant (when installed with included MTC-PC2 panel cover).
    • Vertical pattern coverage switchable between 40° for medium-throw coverage and 15° for long-throw applications.
    • Switchable voicing provides flat response in music mode or mid-range presence peak in speech mode.
    • Dynamic SonicGuard™ overload protection
    • Swivel (pan)/tilt wall bracket included.
    • Built-in 70V/100V transformer, plus 8 ohm direct capability.
    Specification
    • Drivers: Sixteen 50 mm (2 in) Full-Range
      Frequency Response (-10dB): 120 Hz – 20 kHz
      Coverage Angle: Vertical: Narrow Mode: 15° (2 kHz - 16 kHz) (±10°) Broad Mode: 40° (1 kHz - 16 kHz) (±10°)Horizontal: 150° (ave, 1 kHz – 4 kHz, ±20°)
      Sensitivity: Narrow: (speech mode) 96 dB (2 kHz - 14 kHz ) (music mode) 93 dB (300 Hz - 18 kHz) Broad: (speech mode) 93 dB (2 kHz - 14 kHz)             (music mode) 90 dB (300 Hz - 18 kHz)
      EN54 Sensitivity (@ 4m): 76 dB (per EN54:24 spectrum and measurement conditions at 4 meters, set at broad/music mode.)
      Impedance: 8 ohms (in Thru mode)15w@70v; 30w@100v Tap = 333Ω 30w@70v; 60w@100v Tap = 167Ω 60w@70v; 120w@100v Tap = 83Ω 120w@70v; N/C@100v Tap = 42Ω
      Power Rating: 325 W (1300W peak), 2 hrs
      200 W (800W peak), 100 hrs
      Maximum SPL (1m): Narrow: (speech mode) 121 dB cont ave (127 peak) (music mode) 118 dB cont ave (124 peak) Broad: (speech mode) 118 dB cont ave (124 peak)            (music mode) 115 dB cont ave (121 peak)
      EN54 Max SPL (@ 4m): 92 dB (per EN54:24 spectrum and measurement conditions, at 4 meters)
      Transformer Taps: 120W, 60W, 30W, (15W at 70V only), and 8 thru, via switch
      Reference Axis: Specification and measurement referenced on-axis vertically and horizontally to the center point of the speaker baffle.
      Enclosure: Fiberglass reinforced ABS cabinet with UL94-5VB flammability rating, painted aluminum grille
      Outdoor Capability: IP-55 rated, per IEC529, when installed with optional MTC-PC2 panel cover. UV, moisture and 200-hr ASTM G85 acid-air/salt-spray resistant.
      Color: Black or White (-WH)
      Insert Points: 18 M6 insert points on back panel.
      Mounting: Included swivel (pan)/tilt wall bracket provides continuously variable +/-80 degree left-right swivel aiming (at no up/down tilt -- see Bracket Guide for maximum swivel range at various up/down tilt angles), continuously adjustable ±15 degree tilt, as well as 5 degree fixed increment points. Eighteen threaded mounting points located on back panel conform to industry standard rectangular 108 x 51 mm (4.25 x 2.0 in) pattern for OmniMount® 30.0 and other compatible third-party brackets. Threaded mounting points can be utilized for suspension.
      Dimensions (H x W x D): 1000 x 98.5 x 153 (39.4 in x 3.8 in x 6.0 in)
      Net Weight: 7.2 kg (15.8 lb)
      Safety Agency: EN54-24:2008 certified (Certificate No. 0359-CPR-00432), when installed with MTC-PC2 terminal panel cover. Cabinet UL94-5VB flammability rated. In accordance with the requirements of IEC60849/EN60849. Transformer UL registered per UL1876.
      Included Accessories: Swivel (pan) / tilt wall bracket MTC-PC2 terminal panel cover
      Optional Accessories: MTC-CBT-FM1 flush-mount low-profile wall-mount bracket MTC-CBT-SMB1 Stand-Mount Bracket for use with 35 mm speaker stand

    Technical specification
    • Unique ref.CBT-100LA-LS-Line-Array-Column-Loudspeaker-with-EN54-24-Certification
    • Product familyInstalled Sound
    • Product groupColumn Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit