Publish your products
DS115 Intellivox - Active Beam Shaping Self Powered Column Loudspeaker Array

DS115 Intellivox - Active Beam Shaping Self Powered Column Loudspeaker Array

Active Beam Shaping, Self Powered
Column Loudspeaker Array
The Intellivox-DS115, the smallest member of the Intellivox DDS range, is primarily designed to be used as a ‘fill system’ in larger Intellivox installations, providing high frequency coverage in off axis or shadowed areas. The Intellivox-DS115 offers remarkable directivity and is capable of covering an area up to 15 m while maintaining an even sound pressure over the audience area. The six, custom designed, 4" loudspeakers and two dome tweeters are driven by an eight channel class-D amplifier, powered by a sophisticated switched mode power supply, all of which combine to ensure years of reliable operation.

An extensive set of surveillance functions have been implemented to meet the stringent demands of typical Voice Alarm (life safety) applications. The unit can be controlled using our proprietary WinControl software which offers user friendly control of the  DDS Beam files, audio processing and surveillance features. Its compact array length make the Intellivox-DS115 suitable for easy and unobtrusive implementation in even the most architecturally sensitive environment. The Intellivox-DS115, with its extended high frequency response, is well suited for music applications and can offer ‘full range’ operation when combined with a JBL active sub woofer system.

FEATURES

  • Superb Speech Intelligibility
  • Slim Unobtrusive Design
  • Extended Frequency Response, up to 20kHz
  • Wide Horizontal Dispersion
  • Vertical Beam Shaping (DDS Technology)
  • 32-bit floating point DSP
  • Control of Vertical Beam Shaping
  • Dual Line Inputs
  • Volume Control
  • Delay (up to 20 seconds)
  • 8 band parametric EQ
  • 8 user definable, password protected presets on board (recallable through third party control devices)
  • AVC (Automatic Volume Control) via build-in ambient mic.
  • Upgradeable firmware
  • Network Ready
  • Integral Surveillance
  • Simulation via DDA, Catt-Acoustic, Odeon and EASE4.3

APPLICATIONS

  • Boardrooms
  • Fill System in larger Intellivox installations
  • Hotel Style Conferencing
  • Mobile Applications
  • Press Rooms
  • A/V Presentation Rooms

OPTIONS

  • External Ambient Noise and Temperature Sensor
  • Input section with 1 x 0dBV and 1 x 100V
  • Input section with 2 x 100V
  • Full range of mounting accessories
  • Color matching service
Technical specification
  • Unique ref.DS115-Intellivox-Active-Beam-Shaping-Self-Powered-Column-Loudspeaker-Array
  • Product familyInstalled Sound
  • Product groupIntellivox Series
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit