Publish your products
ComfortTherm® Fiberglass Insulation

ComfortTherm® Fiberglass Insulation

Johns Manville ComfortTherm poly-encapsulated thermal and acoustical fiberglass insulation is fully wrapped in a perforated polyethylene film for dust-free, itch-free installation. Offered in precut batts and rolls with R-values up to R-30, it suits wood-frame, engineered wood, and steel-frame construction in both new builds and retrofits — particularly applications where contractor comfort and clean handling are priorities.

The lightweight fiberglass core is made of long, resilient glass fibers bonded with a bio-based binder and is formaldehyde-free. The plastic wrap can serve as a vapor barrier; a non-vapor-barrier version is available for hot, humid climates. ComfortTherm controls heat transfer, reduces sound transmission, and is non-corrosive to pipes, wiring, and metal studs.

Specification
  • R-values: R-11, R-13, R-15, R-19, R-21, R-25, R-30.

    Widths: 15", 16", 23", 24". Lengths: 48", 93", 96". Thicknesses: 3-1/2" to 10-1/4".

    Facing: Poly-encapsulated (vapor barrier and non-vapor-barrier versions).

Technical specification
  • Unique ref.comforttherm-poly-encapsulated-fiberglass
  • Product familyInsulation
  • Product groupFiberglass Batt / Roll
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States