Publish your products
ProtectoR® HD High-Density Polyiso Cover Board

ProtectoR® HD High-Density Polyiso Cover Board

Johns Manville ProtectoR HD is a 1/2" thick high-density polyiso cover board that provides excellent resistance against harsh rooftop conditions, including hail, wind uplift, puncture, and moisture. Its closed-cell polyisocyanurate foam core technology delivers additional insulation value (R-2.5) along with lightweight handling and low water absorption.

ProtectoR HD has the lowest fastening rates on the market for an HD polyiso cover board — up to 50 percent fewer fasteners are needed to achieve FM I-90. Installation follows the same guidelines as Invinsa and polyiso insulations, with joints butted tightly and offset a minimum of 6 inches; boards are secured with appropriate fasteners and flat-bottom plates or adhered with low-rise urethane foam adhesive.

Specification
  • Thickness: 1/2". Compressive strength: Grade 1, minimum 80 psi (up to 110 psi). R-value: R-2.5.

    Achieves FM I-90 with up to 50% fewer fasteners than competing HD polyiso cover boards. Resists hail, wind uplift, puncture, and moisture.

Technical specification
  • Unique ref.protector-hd-high-density-polyiso-cover-board
  • Product familyInsulation
  • Product groupPolyiso Roof Cover Board
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States