Publish your products
Unfaced Formaldehyde-Free® Fiberglass Insulation

Unfaced Formaldehyde-Free® Fiberglass Insulation

Johns Manville Formaldehyde-Free Unfaced Fiberglass thermal and acoustical insulation delivers R-values up to R-49 and is offered in precut batts sized for standard wood- and steel-frame wall cavities, or in rolls for custom installation in any cavity size. Made of long, resilient glass fibers bonded with a bio-based binder, the product will not off-gas formaldehyde into the indoor environment and is GREENGUARD Gold Certified, supporting healthier indoor air quality and contributing to LEED credits.

Designed for walls, floors, and ceilings in new construction and retrofit, JM Unfaced Fiberglass reduces sound transmission through exterior and interior assemblies while resisting heat transfer. Because it is inorganic glass, the insulation will not rot, mildew, or deteriorate, and it is non-corrosive to pipes, wiring, and metal studs. SCS-certified recycled content makes it a sustainable choice for code-compliant thermal and acoustical performance.

Specification
  • R-values: R-11, R-13, R-15, R-19, R-21, R-25, R-30, R-38, R-49.

    Widths: 15", 16", 23", 24". Lengths: 48", 93", 94", 96", 105"; rolls up to 70'6". Thicknesses: 3-1/2" to 12-1/4".

    Facing: None (unfaced). Min. 30% post-consumer recycled content.

Technical specification
  • Unique ref.unfaced-formaldehyde-free-fiberglass-insulation
  • Product familyInsulation
  • Product groupFiberglass Batt / Roll
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States