Publish your products
FN Fan-Coil Units High-Performance, Horizontal, Plenum

FN Fan-Coil Units High-Performance, Horizontal, Plenum

3.7 out of 5 stars3.7(6 reviews)
The Johnson Controls FN Series horizontal high performance fan coil units are designed to maximize flexibility of selection and installation. The extensive variety of standard options available on the FN Series units allows you to find the versatility to fit any HVAC system designer’s needs. All units comply with the latest edition of ARI Standard 440 for testing and rating fan coil units, are certified, and display the ARI symbol. Sizes 14 through 20 exceed the maximum airflow rate in ARI 440 and are therefore not certified. FN Series fan coil units are built from galvanized steel. This metal surpasses the ASTM 125 hour salt spray test for corrosion and rust. Exposed Model FNX cabinetry is powder coated galvanized steel. Johnson Controls horizontal fan coil units set the new standards for quality, flexibility, and competitive pricing.

  • Optimized performance - ARI-440 certified and labeled; chilled-water coil or direct-expansion for cooling, hot-water, steam, or electric coil for heating; energy-efficient ECM motors.
  • Flexible design - Exposed cabinet, concealed free-return cabinet, or concealed plenum-return cabinet with rear or bottom return; 2- or 4-pipe coils
  • Piping packages - Factory-assembled piping packages available
  • Choice of controls - Thermostats can be analog, digital display, or programmable. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ - Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
  • Superior serviceability - Fan deck and drain pan can be removed for servicing
Technical specification
  • Unique ref.jci-fcu-fnp
  • Product familyAir Distribution - Terminal Units - Fan Coil
  • Product groupHorizontal - High-Performance
  • TypeObject (single object)
  • Date of publishing2012-10-25
  • Edition number2
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit