Publish your products
YORK® YSPA Heat Pump - Reverse Cycle Air To Water
YORK® YSPA Heat Pump - Reverse Cycle Air To Water
YORK® YSPA Heat Pump - Reverse Cycle Air To Water
YORK® YSPA Heat Pump - Reverse Cycle Air To Water
YORK® YSPA Heat Pump - Reverse Cycle Air To Water

    YORK® YSPA Heat Pump - Reverse Cycle Air To Water

    4.7 out of 5 stars4.7(6 reviews)

    The YORK® YSPA Air Source Screw Heat Pump is designed for central air conditioning and provides both a chilled and hot water source for air-conditioning equipment. The YSPA heat pump operates in cooling mode during the summer and switches to heating mode in winter.It's well-suited for shopping malls,office buildings, hotels, hospitals and any other location where efficient, low-cost heating and cooling are essential.

    Specification
      • Heavy-duty robust design for air-source heat pump application.
      • Direct-drive with less moving parts. 
      • Statically and dynamically balanced for vibration-free operation. 
      • Built-in oil separator with high separation efficiency. 
      • Unique durable bearing structure (11+2 bearings) extends the bearing life 2.5~3.5 times of traditional 9-bearing design. 
      • Patented motor cooling design provides the best dissipation of heat during the operation. 
      • JCI design and manufacture expertise. Smart manufacture plant (Wuxi and Guangzhou), strict quality control process on the every step. 
      • Proven high reliability on millions of chillers or heat pumps globally DX type, shell & tube heat exchanger: easy clean and rich experience of oil return management. 
      • Ambient coil with IP55 fan motors which are the totally enclosed air cooled type with permanently lubricated double-sealed ball bearings. To absolutely prevent the compressor from sucking the refrigerant liquid when start-up and defrosting cycle. Acting as the liquid receiver to flexibly adjust the refrigerant quantity for various working conditions. 
      • Pump down function, convenient for jobsite service. (OPTION)
    Technical specification
    • Unique ref.jci-yspa
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2021-04-08
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Chillers

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit