Publish your products
YORK® Mini VRF 03-05 Ton Outdoor Unit Single Phase Heat Pump
YORK® Mini VRF 03-05 Ton Outdoor Unit Single Phase Heat Pump
YORK® Mini VRF 03-05 Ton Outdoor Unit Single Phase Heat Pump

    YORK® Mini VRF 03-05 Ton Outdoor Unit Single Phase Heat Pump

    Exceptionally efficient YORK® Mini VRF systems provide design versatility and flexibility and quiet personalized comfort
    Specification
    • -Ideal choice for buildings with zero lot lines or zoning restrictions. -Flexible – Numerous system configurations multiple-sized outdoor units and multiple options of indoor unit types and capacities. -Adaptable - Up to 984 ft. total pipe length. -Versatile — Up to 164 ft. vertical distance between outdoor unit and indoor units. -Quiet operation - As low as 48 dB(A) sound level for outdoor units and 28 dB(A) for indoor units -Exceptional energy efficiency - certified by AHRI: * Seasonal Energy Efficiency Ratio (SEER) up to 22.5. * Energy Efficiency Ratio (EER) up to 16.4. * Heating Seasonal Performance Factor (HSPF) up to 11.7 -Single-phase (208-230V) 3-, 4- and 5-ton heat pump system with inverter compressor technology -Cooling up to 118°F and heating down to -4°F ambient -One outdoor unit for up to eight indoor units
    Technical specification
    • Unique ref.york-yvahp_03-05
    • Product familyDuctless - Variable Refrigerant Flow Systems (VRF)
    • Product groupOutdoor Units
    • TypeObject (single object)
    • Date of publishing2017-05-10
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Air Conditioning

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit