We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Kalea A4 Primo Full Front - 2 landings

Unique ref.: primo_full_2
Brand: Kalea
Product family: Platform lifts
Product group: A4 Primo
Date of publishing: 2016-09-01
Edition number: 1
Type: Object (single object)
Download (9)
Combining elegant Scandinavian design with the latest screw-driven technology

With an attractive price range and a wide choice of options the Kalea A4 Primo platform lift comprises the perfect accessibility solution indoors and outdoors.
A quick and easy installation

Kalea A4 Primo is a screw-driven platform lift with a prefabricated painted steel shaft enclosure that requires minimal installation time* and construction work. Lift shaft, floor recess and machine room are not required.

Designed to combine elegance, comfort and safety Kalea A4 Primo is available in seven sizes and is suitable for a wide variety of site environments. It can also be customised following specific customers and accessibility needs.
A quality and safety certified product to provide an increased sense of security

The Kalea A4 Primo is an EC type tested and certified platform lift by the notified body DNV, Det Norske Veritas, according to the European Machinery Directive 2006/42/EC and the European Standard EN 81-41 for vertical platforms lifts.

* Installation time varies depending on the unit and site characteristics.

A4 Primo available platform sizes (width x depth):
Lift location - Indoors / Outdoors*
Rated load - 400 or 500 kg
Rated Speed (m/sec) - Max 0,15 (9 m/min)
Travel height - Up to 13 m
Min.headroom at top landing - 2250 mm
Pit depth without ramp - 50 mm
Standard platform size (w x d) - 1000x1500 mm/1100x1500/1100x 1600**
Standard car size (w x d) - n/a
Standard shaft size (w x d) - 1360x1520 mm 1460x1520 mm/1460 x1650 mm
Footprint size (w x d) - 1400x1630 mm /1500x1630 mm/1500x 1760 mm
Maximum number of stops - 6
Travel speed (m/sec) - Max 0.15
Standard shaft finish - Steel panels RAL 9016
Standard car finish - n/a
Shaft door configuration - Single-entry, open through, adjacent
Shaft doors - Swing doors
Car doors - n/a
Shaft door measurement - 900 x 2000 mm
Car door measurement - n/a
Gate measurement - 900 x 1100 mm
Driving system - Screw and nut, with safety nut
Control system - Micro computer based system
Standard power supply - 400 VAC 3-phase 50/60 Hz 16 A***
Emergency lowering device - Optional
Motor power - 2,2 KW
Calling buttons - One touch buttons from landings, hold to run from platform
Control panel - Hold-to run,easy-to-use tactile & braille buttons, alarm button, emergency stop button and LED-light
Machine room - Integrated / Separated
Certification - SS- EN 81-41 / MD 2006 / 42 /EC
Manufactured in - Sweden

* Outdoor installation only for the standard platform sizes
** Outdoor installation available
*** 1 x 230 VAC is also available for the 400 kg


Material main: Steel
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Lift systems
IFC classification: Transport Element
UNSPSC name: Lift stations
UNSPSC code: 47101533
Uniclass 1.4 Code: JX10
Uniclass 1.4 Description: Lift systems
Uniclass 2.0 Code: SS-80-50
Uniclass 2.0 Description: Lift Systems
NBS Reference Code: 80-50
NBS Reference Description: Lift Systems

BIMobject®