Publish your products
KESSEL-Pumping station Aqualift F XL wet system, Mono, GTF 5200-S1

KESSEL-Pumping station Aqualift F XL wet system, Mono, GTF 5200-S1

Engineering systems base Aqualift F XL Mono Mono version with one pump 5200-S1 Pump volume: max. 900 liters Polyethylene system base (corrugated chamber) for underground installation, resistant to aggressive media. With Ø 160 mm inlet. For connection to Ø 1000 mm system chamber. Handles groundwater depths up to 3000 mm. With single or twin removable wastewater pump(s) - with macerator (STZ) - with multi-vane impeller (GTF) - single-channel impeller (GTK) for wastewater with or without sewage (without ATEX requirements). With hydrostatic sensor for level measurement. Pressure pipe Ø 90 mm outside diameter (welded PE pipe is to be used for the pressure pipe), including backflow preventer and closure valve on pressure pipe side. Power cable length: 10 m (30 m on request). Control unit With control unit with self-diagnosis system (SDS), battery buffering and logbook function, control unit is splashproof (IP 54). • Type of system: Mono • Nominal width of inlet: DN150 • Nominal width of pressure pipe DN80 • Outer diameter of pressure pipe (OD=90mm) • Pressure pipe material: PE-HD • Useful volume: approx. 900 l • Pumping capacity: max. 52.8 m³/h • Pumping height: max. 21 m • Nominal capacity (P2): 4.4kW per pump • Input power (P1) 5.2 kW per pump • Operating voltage: 400 V (3-phase) • Nominal frequency: 50 Hz • Nominal current: 8,7 A • Fuse: 3 x 20 A slow-blow • Protective rating (pump): IP 68 (20mWS/48h) • Operating mode: S1 (in completely submerged state), S3 30% (in automatic mode) • Cable length: 10 m • Overall height of engineering module: 2440 mm (2410 mm up to chamber module connection) • Top of engineering module to base of inlet: 1090 mm Stainless steel pump removal chain available as accessory. Article number: 680 528 = length 2 m 680 529 = length 3 m 680 530 = length 4 m 680 531 = length 5 m
Specification
  • • Dimensions • Length: 1,880 mm • Width: 1,880 mm • Height: 2,440 mm • general characteristics • Color: Black • Standard: EN 12050-2 • execution • Shut-off device: gate valve made of cast iron • Plant type: single plant • Installation: wet installation • Pump control: switchgear • Backflow preventer: integrated • Climbing aids: yes • container • Distance from the inlet pipe bottom to the tank bottom: 1,320 mm • Distance from the center of the pipe outlet to the container floor: 1,735 mm • Distance from the middle of the inlet pipe to the tank bottom: 1,400 mm • Pressure outlet: horizontal • Pressure outlet (DA): 90 mm • Pressure outlet (DN): 80 mm • Groundwater resistance from the lower edge of the bottom part: 3,000 mm • Installation note: in combination with a shaft module • Clear width of container (LW): 1,600 mm • Clear entry width (LW): 1,000 mm • Usable volume: 900 l • Shaft system: spiral pipe shaft • Inflow number: 1 PC • Inlet nominal diameter (DA): 160 mm • Inlet nominal diameter (DN): 150 mm • Conveyor • Pump: GTF 5200 • Number of pumps: 1 • Delivery head max .: 21 m • Delivery rate max .: 52.8 m3 / h • Operating mode: S1 • Power P1: 5.2 kW • Power P2: 4.4 kW • Speed: 2,835 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 56 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 10 m • Nominal current: 8.7 A. • Protection class pump: IP 68 (20m) • Protection class: I. • Type of connection line pump: H07RN8-F PLU 10G 1.5 mm2 • control • Switching device: Comfort Plus • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: yes • GSM interface: yes • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 20 A • Motor protection switch: yes • Protection class switching device: IP 54 • Length of mains connection cable switching device: 0 m • Type of level detection: hydrostatic • Level detection instrument: level probe • Alarm transmitter: level probe • Other features • Type of waste water: free of faeces • Wastewater volume: high • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: yes • Installation situation: installation in the ground • External monitoring: LGA • Gross weight: 677.5 kg • Net weight: 609.5 kg
Technical specification
  • Unique ref.8743043
  • Product familyPumping station Aqualift S XL
  • Product groupPump technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondaryCast iron
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit