Publish your products
Briteway® Translucent Polycarbonate Canopies
Briteway® Translucent Polycarbonate Canopies
Briteway® Translucent Polycarbonate Canopies
Briteway® Translucent Polycarbonate Canopies
Briteway® Translucent Polycarbonate Canopies
Briteway® Translucent Polycarbonate Canopies

    Briteway® Translucent Polycarbonate Canopies

    Briteway® canopies and walkways offer shelter and protection for building occupants plus the benefits of diffuse natural light – in a system that’s also cost-effective and easy to install. Whether it’s a simple design or complex custom configuration, Briteway® canopies and walkways feature prefabricated components for reduced labor time, a strong triple-tooth standing seam connection for durability, and a wide range of glazing color options to accommodate just about any design need.

    Product Highlights

    • Polycarbonate glazing features less weight and more impact resistance and durability than traditional glass solutions
    • Standing seam design with triple tooth-connection – able to withstand extreme loading
    • Tight-cell extrusion for increased durability and enhanced light diffusion
    • Co-extruded UV protection integrated within the panel for superior color stability
    • Wide variety of standard color options – custom and color matching also available
    • Rust-free aluminum structure that offers excellent durability and system longevity
    • KLA can provide just the glazing or be a single-source solution, supplying everything from the ground up
    • Components shipped fabricated and ready to assemble
    • Overall curved clearspan walkway widths of up to 20 feet
    • Wide variety of styles including vaults, ridges and single slope configurations - custom designs also available
    Specification
    • Panel Width: 2ft Nominal (23-5/8") (600mm)

      Panel Length: Up to 38ft long

      Color Options: Clear, White, Ice White, Blue, Green, Bronze, Refl. Grey (Additional colors and custom options available)

      *For additional details and testing contact KLA

      Test DescriptionTest Procedure
      Ignition Temperature, Smoke Density, and Combustibility ClassificationASTM E1929, D2843, D635, E84

      Concentrated Load 1 sqf Area

      California Code of Regulation Title 8, Section 1632 (b)(3), 3212 (b)
      Water PermeabilityAAMA 501.2
      High Velocity Hurricane Zone (HVHZ)TAS 202, 203
      ICC EvaluationICC-ESR-4745
      *Consult KLA for job specific span capabilities
    Technical specification
    • Unique ref.Briteway-translucent-Polycarbonate-Canopies
    • Product familyDaylighting Systems
    • Product groupTranslucent Canopies
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondaryAluminum
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 11
    • OmniClass TitleSolid Canopies

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit