Publish your products
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights
KlearSky™ Metal Framed Glass Skylights

    KlearSky™ Metal Framed Glass Skylights

    KlearSky™ Benefits

    • Wide range of glass options from low-e to laminated and more
    • Integral guttering for exceptional moisture management
    • Engineered for long spans without needing additional support

    Designed and engineered for long-term durability, our new KlearSky™ skylights feature a wide variety of glass and performance options, and can be custom designed to fit your project’s needs. 

    KlearSky™ offers a number of advanced features, including a QuickLink™ purlin connection that speeds up install times and reduces the number of fasteners. Systems are also available with thermally improved framing for cold climate applications.


    Specification
    • Features

      1. Extruded 6005-T5 aluminum frame

      2. Standard or thermally improved options

      3. Long span capabilities of approx. 22’ @ 1:12, minimum pitch for single slopes and 40’ @ 2:12, minimum pitch for ridge assemblies (longer spans may be available - contact us for additional information)

      4. Constructed of recyclable materials (glass and aluminum)

      5. QuickLink™ technology for fast purlin assembly

      6. Internal guttering system for moisture management


      Options

      1. Multiple glazing options available, including high performance insulating glass and laminated glass, in thicknesses from 5/16” to 1-5/16” (Contact us for specific information on glazing options and availability)

      2. Custom/non-standard designs available - contact us with specific project requirements 

      3. Multiple finish options available - paint or anodize (custom colors available upon request) - to meet AAMA 2603, 2604 and 2605 (Contact us for additional information on finish options and availability)

    Technical specification
    • Unique ref.KlearSky-Metal-Framed-Glass-Skylights
    • Product familyDaylighting Systems
    • Product groupTranslucent Skylight Systems
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_10_30_20
    • Uniclass 2015 DescriptionGlazed unit roof framing systems
    • CSI MasterFormat 2014 Code08 63 00
    • CSI MasterFormat 2014 TitleMetal-Framed Skylights
    • OmniClass Number23-13 33 27 19
    • OmniClass TitleGlazed Roof Structures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit