Publish your products
U-Lite™ Translucent Monolithic Polycarbonate Canopies
U-Lite™ Translucent Monolithic Polycarbonate Canopies
U-Lite™ Translucent Monolithic Polycarbonate Canopies
U-Lite™ Translucent Monolithic Polycarbonate Canopies
U-Lite™ Translucent Monolithic Polycarbonate Canopies
U-Lite™ Translucent Monolithic Polycarbonate Canopies

    U-Lite™ Translucent Monolithic Polycarbonate Canopies

    The slim profile of the glazing panels in our low slope canopies gives the U-Lite™ system the sleek, contemporary look without the high cost or difficult installation of glass. The system is designed without a perimeter frame, giving an exposed floating edge. The lightweight panels are easy to install, and the glazing material is inherently flexible so it will not shatter upon high impact. The polycarbonate glazing is extremely durable ensuring longevity and minimizing maintenance cost.

    Product Highlights

    • Engineered for, but not limited to, canopies designed with a pitch minimum of ½”:12
    • Systems utilize a 4mm thick monolithic standing seam glazing panel
    • Designed without a perimeter frame - optional enclosed edge is available
    • Wide range of glazing colors with translucent and transparent options available
    • Can accommodate both standard and flared end designs
    • Glazing panels are extremely durable and resistant to high impact
    • Aluminum glazing bars enable larger spans, which can reduce both material and labor costs
    • Lightweight system for fast, easy installation
    • In-house CNC fabrication for superior quality control
    • Systems available for high velocity hurricane zones (HVHZ)
    • Co-Extruded UV protection integrated within the glazing for superior color stability
    • Wide variety of standard color options – custom and matching also available
    Specification
      • Thickness: 4 mm
      • Panel Width: 2 ft nominal (23 5/8 in) (600 mm)
      • Length: Up to 19 1/2 ft long
      • Panel Weight: 0.98 lbs/ft²
      • Panel Joint: Mechanically standing seam connection
      • Recommended Color Options: White, Ice White, Refl. Gray, (Also available: Blue, Green, Bronze, Clear)
        (Contact us for other available color options)

      Certifications and Test Results

      • Ignition Temperature, Smoke Density and Combustability Classification - ASTM D635, D1929, D2843, E84 - Complies with Ignition Temperature and Smoke Density defined in IBC Section 2606.4. Combustibility Class CC1, Class A Interior Flame Spread. See ICC-ESR-1893 for full details
      • Uniform Load Structural / Span - ASTM E330 - Span 5ft to 8ft, Up to 105psf. Note: Project-specific spans must be calculated using project-specific variables
      • High Velocity Hurricane Zone: TAS 202, 203 - Up to 105psf (Consult KLA for job specific span capabilities)
      • Concentrated Load - 1sq ft area - 29 CFR Section 1910.23 (e) (8) - No damage 800lbs
    Technical specification
    • Unique ref.U-Lite-Translucent-Monolithic-Polycarbonate-Canopies
    • Product familyDaylighting Systems
    • Product groupTranslucent Canopies
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondaryAluminum
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 11
    • OmniClass TitleSolid Canopies

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit