WHOW
∅7,5
Metal frame pan head screw with TX drive for doors and windows joints.
SUBSTRATES
• Concrete
• Brick
• Silicate block
SCREW MATERIAL
• Carbon steel
ANTI-CORROSION PROTECTION
• Galvanized (white)
APPLICATION
• Installation of window frames
• Installation of door frames
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |