WDBGW
Concrete screw with internal thread for quick installation of permanent and temporary fastening.
SUBSTRATES
• Normal weight cracked or uncracked concrete, reinforced or unreinforced of strength class from C20/25 to C50/60
SCREW MATERIAL
• Carbon steel
CORROSION PROTECTION
• Galvanized
INSTALLATION METHOD
• Pre-positioned
APPLICATION
•
Installation of pipeline routes.
•
Installation of channel support systems.
•
Installation of ventilation ducts.
•
Installation of wire hanging systems for building services (MEP & HVAC).
•
Installation of suspended mounting rails.
•
Installation of cable trays.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |