Publish your products
Blazer Playground Seesaws ELE400021
KOMPAN

Blazer Playground Seesaws ELE400021

The whimsical shapes and colors of the Blazer evoke children's curiosity: they want to try it out. The vibrant colors are consciously chosen to support 3+ year olds in their developing understanding of rules play because they can choose their color and make a game of it. The springs make it possible to rock individually or in even or uneven numbers, too. The platform in the middle supports lying and standing. The platform can be used to start games or as a meeting point. Rocking on the Blazer, especially when standing on the middle platform, trains the child's sense of space and balance. These are crucial as a basis of navigating the world securely. Good mastery of space and balance supports other skills such as being able to sit still. When the sense of balance is not developed, children cannot focus on anything else, so it is very important to develop the sense of balance in the early years. The Blazer is a fun, playful way to do that.
Technical specification
  • Unique ref.blazer-playgorund-seesaws-ele400021
  • Product familyClassic Freestanding Play Equipment
  • Product groupElements
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)31
  • Width (inches)79
  • Depth (inches)90
Related
  • Material mainPolyethylene
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit