Publish your products
Double Tower with Double Slide NRO200701
KOMPAN

Double Tower with Double Slide NRO200701

The Double Tower with Double Slide is a truly inclusive play unit that attracts all children again and again. Thanks to its rich choice of wilder and milder play activities, there is something for everyone. The accessible stairway leads to the a double slide which provides space for caregivers or two sliding. The loop between the slide mouth and the entrance eases access for all. Further up the stairway is a nice platform view and a higher slide back to ground level. Apart from being great fun, sliding trains the senses of balance and space, which are very important for managing the world confidently and for judging distances. The stair access provides a loop, running up and sliding down, which is great cardio training. On ground level a nice desk and lovely hammock under the deck invites sharing and socializing.
Technical specification
  • Unique ref.double-tower-with-double-slide-nro200701
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)107
  • Width (inches)236
  • Depth (inches)266
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit