Publish your products
Hammock Playground Equipment NRO815
KOMPAN

Hammock Playground Equipment NRO815

Children can sway gently or energetically, lay down, sit or stand in the Hammock creating an ultimate WOW experience at the playground. Children of all abilities will take joy in the social potential of the hammock, time and time again. Pushing and pulling the friends in the hammock from side to side is great fun and also trains arm strength. The swaying motion supports important motor skills such as the sense of balance and space. The swaying movements support the understanding of rhythm. In combination, these three skills assist the child's ability to navigate space securely, as when judging distances and speed in traffic. The sense of balance is fundamental for all other motor skills and helps the child's motor stability as in preventing falls and being able to sit still for longer periods of time.
Technical specification
  • Unique ref.hammock-playground-equipment-nro815
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)65
  • Width (inches)30
  • Depth (inches)163
Related
  • Material mainWood
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States