Publish your products
Six Sided Climbing Structure NRO816
KOMPAN

Six Sided Climbing Structure NRO816

The six-sided climbing structure with its rich variety of climbing and crawling is a huge attraction for children. The many different ways of climbing and sliding must be tried out, which make the children stay longer and want to come back. The inclined climbing nets make challenging climbs to the top due to their non-horizontal steps. The climbing wall offers a vertical climb with and entrance to the top horizontal net either over the top or through the hole. The varied body positions demanded to manage the climb train the child's proprioception, balance coordination and spatial awareness. These motor skills aid concentration and the ability to sit still. The fireman's pole and the banister bars are risk taking activities that tickle the stomach and train spatial awareness, necessary for judging distances. The structure is a great active meeting point.
Technical specification
  • Unique ref.six-sided-climbing-structure-nro816
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)110
  • Width (inches)170
  • Depth (inches)232
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit