Publish your products
CONTINA Shower seat CNTX400B
CONTINA Shower seat CNTX400B

    CONTINA Shower seat CNTX400B

    Hanging shower seat manufactured from grade EN 1.4301 (304) stainless steel, no grab rail included. Anti theft device. Seating and back: white battens made from polyethylene. Dimensions 484 x 460 x 520 mm (W x H X D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      520.00 mm
      Overall height      460.00 mm
      Overall width      484.00 mm
      Type of mounting      Hook mounting
      Hidden fixing      No
      Hinged      No
      Pipe diameter      32.00 mm

    Technical specification
    • Unique ref.2000057739
    • Product familyGrab rails
    • Product groupShower seats and backs
    • TypeObject (single object)
    • Date of publishing2020-02-13
    • Edition number1
    • Height (mm)460
    • Width (mm)484
    • Depth (mm)521
    Related
    • Material mainStainless steel
    • Material secondaryPolyethylene
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_06_83
    • Uniclass 2015 DescriptionShower seats

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit