Publish your products
SIRIUS utility sink BS352
SIRIUS utility sink BS352

    SIRIUS utility sink BS352

    General purpose sink for inset or wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, deep drawn seamless welded bowl, 1 1/2" waste with standpipe strainer, drain board with riffle, 40 mm rear upstand, wall mounting brackets optional. One bowl, drain board right, width 1100 mm Dimensions 1100 x 357 x 550 mm (W x H x D) Bowl Dimensions 700 x 300 x 450 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      550.00 mm
      Overall height      357.00 mm
      Overall width      1,100.00 mm
      Type of mounting      Various types
      Bowl height      300.00 mm
      Bowl depth      450.00 mm
      Bowl width      700.00 mm
      Overflow      Standpipe overflow
      Tap ledge      No
      Waste size      DN 40
      Bowl finish      Satin finish
      Type of waste kit      Standpipe strainer
      Splash back height      40.00 mm
      Outlet size      G 1 1/2 B
      Number of waste holes      1.00000
      Number of wash places      1.00000
      Bowl construction      Radius corners
      Brushes      Without brushes
      Drainer or storage      Drainer
      Grid      No
      Wash riffle      Yes
      Type of utility sink      Multi purpose sink
      Drainer position      Right

    Technical specification
    • Unique ref.2000100063
    • Product familyUtility sinks
    • Product groupMulti purpose sinks
    • TypeObject (single object)
    • Date of publishing2021-03-23
    • Edition number1
    • Height (mm)357
    • Width (mm)1100
    • Depth (mm)550
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom