Publish your products
Wash trough MIRANIT SOLX1800
Wash trough MIRANIT SOLX1800

    Wash trough MIRANIT SOLX1800

    Miranit resin-bonded mineral material with smooth, pore-free surface(temperature resistant up to 80°C). Integral tap deck with integrated brackets and holes for fixing, mounting material,(hanger bolts and dowels), waste kit and mounting template included. No Tap holes (tap drill points marked underneath) with overflow. Colour Alpine white 3 wash places Dimensions 1800 x 480 x 170 mm (W x H x D)
    Specification
    • Material code      Miranit
      Overall depth      480.00 mm
      Overall height      170.00 mm
      Overall width      1,800.00 mm
      Type of mounting      Wall mounting
      Number of tap holes      0.00000
      Tap ledge      Yes
      Waste size      DN 32
      Number of waste holes      1.00000
      Number of wash places       3.00000

    Technical specification
    • Unique ref.2030005465
    • Product familyWash basins
    • Product groupWash troughs
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    • Height (mm)170
    • Width (mm)1800
    • Depth (mm)480
    Related
    • Material mainMineral
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)46
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_99
    • Uniclass 2015 DescriptionWash troughs

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom