Publish your products
F5S Shower panel F5ST2043
F5S Shower panel F5ST2043

    F5S Shower panel F5ST2043

    F5S-Therm shower panel made of stainless steel for wall mounting with self-closing thermostatic mixer DN 15 and connecting nozzles for shower head. Especially suitable for facilities at risk of vandalism. Hydraulically controlled, for connection from the rear to hot and cold water. Function block with integrated FRAMIC self-closing cartridge, thermostat and mechanism for a water hygiene unit for automatic hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge necessary) and storage of statistical data. FRAMIC self-closing cartridge, low maintenance and stagnation free, with ceramic disc technology, self-closing, flow pressure independent due to medium-independent design. Stepless adjustment of flow duration. Thermostat with metal handle, an adjustable and turn-proof temperature stop and an option for manual thermal disinfection, visible parts polished chromium-plated. Connecting nozzles for the required additional DN 15 KWC shower head with pre-fitted flow regulator 9.0 l/min. Housing made of stainless steel, single-piece enclosed, including safety screws. Connecting hoses with lockable water volume control with backflow preventer and strainer.

    Housing dimensions 232 x 1160 x 90 mm (W x H x D)

    Shower head must be ordered separately.

    Specification
    • additional connections no
      with backflow preventer yes
      circulation no
      compatible A3000 open no
      connection with pay water dispenser not possible
      with filter yes
      adjustable flow time yes
      functional principle hydraulic self-closing
      for hand shower no
      hygiene flushing prepared
      diameter nominal DN 15
      inlet size G 1/2 A
      locking mechanism Top section, ceramic
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      maximum flow time 35 Seconds
      minimum flow pressure 1 bar
      minimum flow time 5 Seconds
      type of mixing with thermostat
      overall depth 90 mm
      overall height 1,160 mm
      overall width 232 mm
      parameterization manual
      with rosettes/cover plate yes
      protective shutdown no
      shower pipe draining no
      shower head for separately shower head
      with shower set no
      sound insulation no
      surface finish casing satin finished
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection manual
      type of mounting wall mounting
      type of operation manual operation
      type of shower shower panel
      volume flow rate at 3 bar 0.15 l/s
      water connection hose (gland nut)
      position of water connection from backside
      with soap dish no
      accent colour chrome-look (glossy)
      basic colour stainless steel-look
    Technical specification
    • Unique ref.2030068003
    • Product familyShowers
    • Product groupSelf closing showers
    • TypeObject (single object)
    • Date of publishing2025-06-10
    • Edition number1
    • Height (mm)1160
    • Width (mm)232
    • Depth (mm)90
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9.53
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit