Publish your products
PLANOX Washbasin unit with electronic bib tap PL24UEV
PLANOX Washbasin unit with electronic bib tap PL24UEV

    PLANOX Washbasin unit with electronic bib tap PL24UEV

    PLANOX washbasin unit with seamless welded trough, with four wash places, suitable for wall mounting, for connection to premixed hot water or cold water from the rear right or left. Stainless steel housing, satin finish, material thickness 1.5 mm. Centre waste, G 1 1/2 B flat perforated waste, including mounting material. Ready for connection, with mounted F3E electronic bibtaps, opto-electronically controlled, control electronics, solenoid valve cartridge, 6 V lithium battery (CR-P2) and sensor in all-metal housing, polished chromium-plated brass. Aerator with integrated flow rate controller 6.0 l/min. Activated hygiene flushing 24 hours after last activation, safety switch-off for continuous reflection and saving of statistical data. Parameterisation and communication possible via optional bidirectional remote control. Dimensions 2400 x 530 x 450 mm (W x H x D) Wash place width 600 mm
    Specification
    • material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      number of waste holes 1
      overall depth 450 mm
      overall height 530 mm
      overall width 2,400 mm
      rear upstand no
      splash back yes
      surface finish satin finished
      type of mounting wall mounting
      type of waste kit perforated waste
      waste hole position centre
      waste kit included yes
    Technical specification
    • Unique ref.3600004040
    • Product familyWashbasins & Washtroughs
    • Product groupWashtroughs
    • TypeObject (single object)
    • Date of publishing2026-02-17
    • Edition number1
    • Height (mm)530
    • Width (mm)2400
    • Depth (mm)450
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)40
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_99
    • Uniclass 2015 DescriptionWash troughs

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom