L'Altra Pietra® is the most complete and exclusive collection of full body sintered stone for outdoor surfaces applications, 48 colors in 11 different standard formats, 2 cm (3/4") thickness (slabs up to 120x240x2cm, 48"x96"x3/4"). The best reproduction of natural stone 100% made in Italy, competitive prices and all the superlative technical features of fine porcelain stoneware. Properties that make this product the most suitable paving and cladding for any small and large projects both public and pivate since the operational costs are reduced (low absorption, stain-resistant, easy to clean) with a quality guarantee on all the production with great satisfaction of the client and architects. The range includes the Combine Indoor & Outdoor collection, a selection of interior surfaces with reduced thickness and roughness to create environments in continuity with the exterior.
Harena Holz Grigio faithfully reproduces the well known Grey Durmast wood with the guarantee of high quality and first choice selection throughout the entire supply. An ideal product to pave all the swimming pool surfaces with a durability guarantee over time.
Region availability
Africa | South America | Oceania | Europe | North America | Asia |
---|---|---|---|---|---|
Algeria | Argentina | American Samoa | Albania | Anguilla | Armenia |
Angola | Bolivia | Australia | Andorra | Antigua and Barbuda | Azerbaijan |
Benin | Brazil | Cook Islands | Austria | Aruba | Bangladesh |
Botswana | Chile | Federated States of Micronesia | Belarus | Barbados | Bhutan |
Burkina Faso | Colombia | Fiji | Belgium | Belize | British Indian Ocean Territory |
Burundi | Ecuador | French Polynesia | Bosnia and Herzegovina | Bermuda | Brunei |
Cameroon | Falkland Islands (Islas Malvinas) | Guam | Bulgaria | British Virgin Islands | Cambodia |
Cape Verde | French Guiana | Kiribati | Croatia | Canada | China |
Central African Republic | Guyana | Marshall Islands | Cyprus | Caribbean Netherlands | Christmas Island |
Chad | Paraguay | Nauru | Czech Republic | Cayman Islands | Cocos (Keeling) Islands |
Comoros | Peru | New Caledonia | Denmark | Collectivity of Saint Martin | Georgia |
Côte d'Ivoire | Suriname | New Zealand | Estonia | Costa Rica | Hong Kong |
Democratic Republic of the Congo | Uruguay | Niue | Faroe Islands | Cuba | India |
Djibouti | Venezuela | Norfolk Island | Finland | Curaçao | Indonesia |
Equatorial Guinea | Northern Mariana Islands | France | Dominica | Japan | |
Eritrea | Palau | Germany | Dominican Republic | Kazakhstan | |
Ethiopia | Papua New Guinea | Gibraltar | El Salvador | Kyrgyzstan | |
Gabon | Pitcairn Islands | Greece | Greenland | Laos | |
Ghana | Samoa | Guernsey | Grenada | Macau | |
Guinea | Solomon Islands | Hungary | Guadeloupe | Malaysia | |
Guinea-Bissau | Timor-Leste | Iceland | Guatemala | Maldives | |
Kenya | Tokelau | Ireland | Haiti | Mongolia | |
Lesotho | Tonga | Isle of Man | Honduras | Myanmar (Burma) | |
Liberia | Tuvalu | Italy | Jamaica | Nepal | |
Libya | United States Minor Outlying Islands | Jersey | Martinique | North Korea | |
Madagascar | Wallis and Futuna | Latvia | Mexico | Pakistan | |
Malawi | Vanuatu | Liechtenstein | Montserrat | Philippines | |
Mali | Lithuania | Nicaragua | Singapore | ||
Mauritania | Luxembourg | Panama | South Korea | ||
Mauritius | Macedonia (FYROM) | Puerto Rico | Sri Lanka | ||
Mayotte | Malta | Saint Kitts and Nevis | Taiwan | ||
Morocco | Moldova | Saint Lucia | Tajikistan | ||
Mozambique | Monaco | Saint Pierre and Miquelon | Thailand | ||
Namibia | Montenegro | Saint Vincent and the Grenadines | Turkmenistan | ||
Niger | Netherlands | Saint-Barthélemy | Uzbekistan | ||
Nigeria | Norway | Sint Maarten | Vietnam | ||
Republic of the Congo | Poland | The Bahamas | Afghanistan | ||
Reunion | Portugal | Trinidad and Tobago | Bahrain | ||
Rwanda | Romania | Turks and Caicos Islands | Iran | ||
Saint Helena | Russia | U.S. Virgin Islands | Iraq | ||
São Tomé and Príncipe | San Marino | United States | Israel | ||
Senegal | Serbia | Jordan | |||
Seychelles | Slovakia | Kuwait | |||
Sierra Leone | Slovenia | Lebanon | |||
Somalia | Spain | Oman | |||
South Africa | Svalbard and Jan Mayen | Palestine | |||
South Sudan | Sweden | Qatar | |||
Sudan | Switzerland | Saudi Arabia | |||
Swaziland | Ukraine | Syria | |||
Tanzania | United Kingdom | Turkey | |||
The Gambia | Vatican City | United Arab Emirates | |||
Togo | Åland Islands | Yemen | |||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe | |||||
Egypt |