Publish your products
N Series Tankelss Electric Water Heater
N Series Tankelss Electric Water Heater

    N Series Tankelss Electric Water Heater

    Precise | Reliable | Durable | Tankless

    The Laars Heating Systems N Series (Formerly CNA) tankelss electric water heaters are designed specifically for heavy industrial fluid applications. Heaters activate only when needed and provide an unlimited supply of hot water to meet the needs of your heavy industrial application. Heaters activate at 1.5 gpm (5.7 L-Min) and can handle water flow up to 50 gpm (189 L-Min). 

    The N Series is suited to a variety of large industrial markets including mining, breweries and wineries, power generation, petrochemical, agricultural and water treatment plants.

    Standard Features

    • PID Temperature Controller
    • Simple Touch Operation
    • Precise Temperature Range & Flow
    • Incoloy 800 Elements
    • Low Watt Density Element
    • Recirculation Capable
    • Liquid-Cooled Solid State Relays
    • Auto Reset High Limit Switch
    • Bi-metal Manual Resets
    • NEMA 4 Enclosures
    • Independant & Redundant Safeties
    • Durable Plumbing  Assembly
    • Reliable Performance & Minimal Maintenance

    Optional Features

    • NEMA 4X Enclosures
    • Building Management Systems Integration
    • High Temperature Package
    • Internal Fused Disconnect
    • Integral Ground Fault
    • ASME Heat Exchanger
    • Freeze Protection Package
    • Explosion-Proof Purge System
    Specification
    • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

      The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

      Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

      As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

    Technical specification
    • Unique ref.laars-n-series-tankelss-electric-water-heater
    • Product familyWater Heaters
    • Product groupTankless
    • TypeObject (single object)
    • Date of publishing2021-07-26
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationHeat Exchanger
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameCommercial water heaters
    • UNSPSC code40101826
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit