Publish your products
BRICK WORLD LONDON - Porcelain Bricks
BRICK WORLD LONDON - Porcelain Bricks
BRICK WORLD LONDON - Porcelain Bricks

    BRICK WORLD LONDON - Porcelain Bricks

    BRICK WORLD - THE LONDON COLLECTION

    Brick World London provides a strong character to any environment, an authentic look characterized by a rough yet refined design and the allure of timeless tradition. diverse shade variations achieve a unique style, bringing a sense of rich history to even the most modern setting.

    BRICK WORLD

    Brick World is a selection of ceramic collections all different in terms of style and character that express the decorative charm of the traditional brick format, expressing their utmost personality on walls. A metropolitan color palette explores the ceramic material to decorate spaces with a series of hints that recall the allure of timeless places.

    Colors: dark, red, sand

    Sizes: 3"x12"



    Specification
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM BOT 3000 test): ≥ 0.42

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      Thickness (TEST ASTM C499) Range: 0.04 in, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product.

      ** As far as values relating to the matt finish of the product and to tests carried out by certified external laboratories whose results are available upon request at Headoffice, we are

      willing to check the lot you are interested in purchasing.

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • Landmark tiles can be slippery when wet. We recommend to make sure that the surface is always dry.

      The information provided can be subject to change. Please refer to outdoor.landmarkceramics.com for the latest, most accurate and up-to-date information.


       Keywords: brick tile, tiles, floor, floor tile, porcelain, stone, ceramic, ceramic tile, ceramic tiles, ceramic floor, wall tile, wall tiles, porcelain floor, porcelain tiles, porcelain floor

    Technical specification
    • Unique ref.brick-world-london-porcelain-brick
    • Product familyPorcelain Bricks
    • Product groupBrick World
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit