Publish your products
DECO WORLD FLORENTINE - Porcelain Tiles
DECO WORLD FLORENTINE - Porcelain Tiles
DECO WORLD FLORENTINE - Porcelain Tiles

    DECO WORLD FLORENTINE - Porcelain Tiles

    FLORENTINE

    Inspired by handmade “cementine” Landmark’s Florentine strikes a balance between the allure of past traditions and the appeal of modern living. Florentine is defined by its diverse color palette, its rich Italian heritage and the unique combinations of historical patterns and geometrical motifs, ultimately redefining the centuries old tradition of decorations. Florentine colors are made out of a 12”x24” size tile with a special 6”x6” molded grooves that revisit the distinctive features of cement look tiles.

    Deco’s surfaces faithfully replicate the appeal of small decorative formats, such as 6”x6”, on convenient and easy-to-install 12”x24” sizes, impossible to tell apart thanks to the thoroughly manufactured grout lines on each tile.

    DECO WORLD

    “Deco World” is a line of decorations designed to provide any environment with a lively and distinctive character. Two separate collections, Portuguese and Florentine, respectively inspired by traditional patterns and contemporary geometrical motifs. Refined atmospheres achieved by creative combinations of modern looks and trend-setting styles. Deco world is the perfect solution for decorative floors and walls.

    COLORS:

    White, black, grey, yellow, blue

    Specification
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product. 

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • Landmark tiles can be slippery when wet. We recommend to make sure that the surface is always dry.
      • The information provided can be subject to change. 

      Please refer to lcusa.com for the latest, most accurate and up-to-date information.

    Technical specification
    • Unique ref.deco-world-florentine-porcelain-tile
    • Product familyPorcelain Tiles
    • Product groupDeco World
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit