Publish your products
DECO WORLD PORTUGESE - Porcelain Tiles
DECO WORLD PORTUGESE - Porcelain Tiles
DECO WORLD PORTUGESE - Porcelain Tiles
DECO WORLD PORTUGESE - Porcelain Tiles
DECO WORLD PORTUGESE - Porcelain Tiles

    DECO WORLD PORTUGESE - Porcelain Tiles


    PORTUGUESE

    Inspired by traditional artisan majolica, Landmark’s Portuguese combines the charm of centuries’ old craftsmanship with the modern appeal of contemporary design. The design of Portuguese is inspired by colorful motifs of traditional patterns, and geometrical shapes of refined and sparkling creativity. Portuguese colors are made out of a 12”x24” size tile with a dedicated 4”x4” molded grooves to replicate the ancient shape of precious Portuguese tiles.

    The refined elegance and creative allure of 4”x4” tiles with the ease of installation that comes with a larger 12”x24” format. Carefully researched grout lines to amplify the authentic design of historical looks.

    DECO WORLD

    “Deco World” is a line of decorations designed to provide any environment with a lively and distinctive character. Two separate collections, Portuguese and Florentine, respectively inspired by traditional patterns and contemporary geometrical motifs. Refined atmospheres achieved by creative combinations of modern looks and trend-setting styles. Deco world is the perfect solution for decorative floors and walls.

    COLORS:

    White, grey, yellow, beige, gold, brown, blue



    Specification
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product. 

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • Landmark tiles can be slippery when wet. We recommend to make sure that the surface is always dry.
      • The information provided can be subject to change. 

      Please refer to lcusa.com for the latest, most accurate and up-to-date information.

    Technical specification
    • Unique ref.deco-world-portugese-porcelain-tile
    • Product familyPorcelain Tiles
    • Product groupDeco World
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit