Publish your products
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)
LANDMARK CONTRACT - Porcelain Tiles (glazed)

    LANDMARK CONTRACT - Porcelain Tiles (glazed)

    Landmark Contract is the perfect solution for whoever is looking for quality porcelain tiles at affordable prices and appealing design.

    A complete range of elegant glazed porcelain proposals, that is available for contemporary interior applications, in a perfect balance between budget and appealing style.

    With Landmark Contract you can count on a comprehensive range of looks for interior applications: from precious marble to refined stone, from concrete to metal, from resin to natural wood effect.

    A broad offering of ceramic surfaces to make you happy when selecting the style of your next space.

    Landmark Contract collections feature other advantages such as multiple sizes, from 12"x24", 8"x40" and 24"x48", Along with versatile decorative mosaics and coordinated bullnoses.

    Collections: Dolomites, Malibu, Chicago, Aspen, Boston, Nashville, New York, Portland, Sequoia, Tibur, Tuscany, Washington

    Looks: stone, marble, wood, travertine, concrete, cement, resin

    Colors: white, beige, brown, light grey, grey, dark grey, gold, silver

    Sizes: 12"x24 / 8"x40" / 24"x48"

    Specification
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM BOT 3000 test): ≥ 0.42

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM  C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTMC485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTMC502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTMC650): UNAFFECTED

      Thickness (TEST ASTMC499): Range: 0.04 in COMPLY WITH ANSI A137.1

      *Average values referred to our production and related to the matt finish of the product. 

      ** As far as values relating to the matt finish of the product and to tests carried out by certified external laboratories whose results areavaible upon request at Headoffice, we are willing to check the lot you are interested in purchasing. 

      • Be sure to use pavers belonging to the same caliber. 
      • Test results are available on request. 

      The information provided can be subject to change. Please refer to contract.landmarkceramics.com for the latest, most accurateand up-to-date information.

      Keywords: tile, tiles, floor, floor tile, porcelain, stone, ceramic, ceramic tile, ceramic tiles, ceramic floor, wall tile, wall tiles, porcelain tiles, porcelain floor, porcelain tile, glazed, marble, stone, wood, travertine, cement, concrete, resin

    Technical specification
    • Unique ref.landmark-contract-porcelain-tile
    • Product familyLandmark Contract - Glazed Porcelain Tiles
    • Product groupLandmark Contract - Glazed Porcelain Tiles
    • TypeObject (single object)
    • Date of publishing2021-05-11
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit