Publish your products
PRO LEDGESTONE BLUESTONE - Porcelain Veneers
PRO LEDGESTONE BLUESTONE - Porcelain Veneers
PRO LEDGESTONE BLUESTONE - Porcelain Veneers

    PRO LEDGESTONE BLUESTONE - Porcelain Veneers

    PRO LEDGESTONE

    An elegant finish, highly suitable for indoor spaces or smooth outdoor environments, combining contemporary design and refined taste. Pro ledgestone recreates the patterns of stonework using stacked ledge with ideally no joints thanks to perfect cuts and professional installation.

    THE BLUESTONE COLLECTION 

    Bluestone finds inspiration in the most refined and used American stones sourced from Pennsylvania. The Bluestone is a famous stone, known in all North America, used in some of the most important architectures. A highly versatile selection available in the Full Color, Blue Select and Tumbled alternatives, able to either blend in or highlight contrast depending on the designated environment and desired look.

    VENEER WORLD

    Traditional Veneer is reimagined to preserve its beauty and authentic stone feel, while pushing boundaries of material excellence thanks to highly performing porcelain veneer. Refined, modern surfaces, impervious to extreme temperature and unpredictable weather, immune to the signs of time. The tradition has a new future with porcelain veneers.

    COLORS

    Grey, blue select, full color, tumbled

    APPLICATIONS

    STUNNING OUTDOOR ENVIRONMENTS: Walls, porches, swimming pools, fire-pits, outdoor kitchens, retaining walls, outdoor facades

    ELEGANT INDOOR SETTING: Living spaces, partitions, fireplaces, backsplashes, decorative walls, spas

    BENEFITS

    Fire resistant, mold resistant, light weight (approx 4 lbs/ft2), scratch resistant, doesn't bend, zero allergenes, zero VOC & PVC, zero formaldehyde, plastic free, stain resistant, frost resistant, zero VOC & PVC, UV Resistant, acid resistant, very long service life, zero smoke development, Eco friendly & recyclable, cost saving over time

    Specification
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM: BOT 3000): NOT APPLICABLE

      Skid Resistance (DIN 51097): NOT APPLICABLE

      Skid Resistance  (DIN 51130):  NOT APPLICABLE

      Resistance to freeze/thaw cycling* (TEST ASTM: C1026): RESISTANT

      Resistance to thermal shock (TEST ASTM C484): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Resistance to stain (TEST ASTM C1378): UNAFFECTED

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product. 

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • The information provided can be subject to change. 

      Please refer to outdoor.landmarkceramics.com for the latest, most accurate and up-to-date information.

    Technical specification
    • Unique ref.pro-ledgestone-bluestone-porcelain-veneer
    • Product familyPorcelain Veneers
    • Product groupVeneer World - Pro Ledgestone
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit