Publish your products
QUARRY LEDGESTONE BLUESTONE - Porcelain Veneers
QUARRY LEDGESTONE BLUESTONE - Porcelain Veneers
QUARRY LEDGESTONE BLUESTONE - Porcelain Veneers
QUARRY LEDGESTONE BLUESTONE - Porcelain Veneers
QUARRY LEDGESTONE BLUESTONE - Porcelain Veneers

    QUARRY LEDGESTONE BLUESTONE - Porcelain Veneers

    QUARRY LEDGESTONE

    Natural and distinctive texture, perfect for outdoor spaces and rustic indoor environments, inspired by rugged, authentic stones of the American tradition. Quarry ledgestone is characterized by almost preserving the actual size and shades of stones as they occur in nature.

    THE BLUESTONE COLLECTION 

    Available in the Full Color, Blue Select and Tumbled variants, this versatile collection inspired by the Pennsylvania native Bluestone will either blend in or provide a pleasant contrast to any environment, depending on the specific needs of each project. A refined collection, suitable for both indoor and outdoor environments, reminiscent of great architectural projects all over north America, making use of the prestigious Bluestone.

    VENEER WORLD

    Traditional Veneer is reimagined to preserve its beauty and authentic stone feel, while pushing boundaries of material excellence thanks to highly performing porcelain veneer. Refined, modern surfaces, impervious to extreme temperature and unpredictable weather, immune to the signs of time. The tradition has a new future with porcelain veneers.

    COLORS

    Grey, full color, blue select, tumbled

    APPLICATIONS

    STUNNING OUTDOOR ENVIRONMENTS: Walls, porches, swimming pools, fire-pits, outdoor kitchens, retaining walls, outdoor facades

    ELEGANT INDOOR SETTING: Living spaces, partitions, fireplaces, backsplashes, decorative walls, spas

    BENEFITS

    Fire resistant, mold resistant, light weight (approx 4 lbs/ft2), scratch resistant, doesn't bend, zero allergenes, zero VOC & PVC, zero formaldehyde, plastic free, stain resistant, frost resistant, zero VOC & PVC, UV Resistant, acid resistant, very long service life, zero smoke development, Eco friendly & recyclable, cost saving over time

    Specification
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM: BOT 3000): NOT APPLICABLE

      Skid Resistance (DIN 51097): NOT APPLICABLE

      Skid Resistance  (DIN 51130):  NOT APPLICABLE

      Resistance to freeze/thaw cycling* (TEST ASTM: C1026): RESISTANT

      Resistance to thermal shock (TEST ASTM C484): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Resistance to stain (TEST ASTM C1378): UNAFFECTED

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product. 

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • The information provided can be subject to change. 

      Please refer to outdoor.landmarkceramics.com for the latest, most accurate and up-to-date information.

    Technical specification
    • Unique ref.quarry-ledgestone-bluestone-porcelain-veneers
    • Product familyPorcelain Veneers
    • Product groupVeneer World - Quarry Ledgestone
    • TypeObject (single object)
    • Date of publishing2021-04-23
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit