Publish your products
Indre By Bar Stool
Archived

Indre By Bar Stool

This minimalistic bar stool from our Indre By line is a perfect solution for restaurant and bar gardens. Whencombined with one of our bar tables, diverse stylish furniture arrangements can be created as required. Made of the highest quality larch wood and powder-coated steel, it provides durability as well as weather resistance, ensuring long-term use. Created inspired by Scandinavian architecture, it combines high quality finish and functionality with innovative form and eye-catching design.

Specification
  • The outdoor bar stool is made of powder-coated steel. Its seat is made of larch wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

Technical specification
  • Unique ref.indre-by-bar-stool
  • Product familyIndre By
  • Product groupUrban furniture
  • TypeObject (single object)
  • Date of publishing2022-04-13
  • Edition number1
  • Height (mm)750
  • Width (mm)400
Related
  • Material mainPowder coated steel
  • Material secondaryWood
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • ETIM CodeEC012257
  • ETIM NameBench
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_29_84
  • Uniclass 2015 DescriptionStreet and site benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-11 29 13 11
  • OmniClass TitleExterior Benches
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit