Publish your products
SPRING Shark Springer
Lekolar

SPRING Shark Springer

Powder galvanized and powder coated steel construction. Side panels and seats made of HDPE plate. 

Technical specification
  • Unique ref.100026
  • Product familySpring
  • Product groupPlayground
  • TypeObject (single object)
  • Date of publishing2021-11-24
  • Edition number1
  • Height (mm)800
  • Width (mm)770
  • Depth (mm)780
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondarySteel
Classification
  • BIMobject CategoryLandscaping - Playground

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit